16 Port 1U Rackmount USB PS2 KVM Switch with OSD
SV1631HDControl up to 16 USB or PS/2-connected computers from a single keyboard, mouse and monitor
This hybrid KVM switch lets you control 16 USB or PS/2 computers using only one PS/2 keyboard, mouse, and monitor.
A versatile KVM solution, the switch is compatible with PC, Mac and Sun Servers and Systems and offers hot-pluggable operation, allowing you to add or remove computers without having to shut down the KVM switch.
Providing scalable KVM control, the USB+PS/2 switch delivers control of up to 136 computers/servers by cascading 16 additional KVM switches. Plus, the switch can be rackmounted into 1U of cabinet space and features rear panel cable connections, eliminating mess and tangle while saving valuable workspace.
Designed to provide dependable control of connected computers and servers, the 16 port USB+PS/2 switch is backed by StarTech.com's 3-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Universal KVM switch designed for computers equipped with USB or PS/2 keyboard and mouse connectors
- Control 16 computers from 1 console
- Compact design – rear cable connections provide unmatched space saving
Features
- Supports PCs with USB or PS/2 keyboard and mouse connectors
- Universal KVM switch controls up to 16 computers directly and up to 136 computers by cascading 8 additional KVM switches
- Compact 1U rack height takes up very little cabinet or rack space
- Hot-pluggable feature allow computers to be added or removed without shutting down
- Works with PC, Mac and Sun Servers and Systems
- Auto Scan Mode lets you switch between computers for easy monitoring
- Supports IntelliMouse (Pro)
- Each computer name can be defined via the OSD menu
- Front panel buttons and port status lights allow for easy selection and status monitoring
- Uses StarTech.com tangle-fee KVM cables
- Operating system independent
- No software or drivers required
- Login authentication restricts access to authorized users
- DDC2B compatible
- Plug and Play compliant
Applications
- Datacenter computer control
- Manufacturing line computer control
- PC test/burn-in computer control
- Co-location/ISP computer control
- Server farms
Product Numbers
| Dell Harmony | A0362579 |
| TechData Dis | 832795 |
| ASI Distribution USA | 87373 |
| D and H | SV1631HD |
| Ingram Micro USA | C98637 |
| Synnex US | STA-SV1631HD |
| UPC Code | 065030802017 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 16 |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Cables Included | No |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - Mini-DIN (8 pin) Female |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Host Connectors | 16 - VGA (15 pin; High Density D-Sub) Female |
| Performance | |
| IP Control | No |
| Maximum Analog Resolutions | 1920 x 1440 @60Hz |
| Maximum Number of Users | 1 Local |
| Maximum Cascaded Computers | 136 |
| Port Selection Support | Push Button, Hotkeys, and OSD (On Screen Display) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Width | 17.2 in [436 mm] |
| Product Height | 1.7 in [43.2 mm] |
| Product Depth | 7.1 in [180 mm] |
| Product Weight | 146.5 oz [4150 g] |
| Indicators | |
| LED Indicators | 1 - Green - Active Port Indicator |
| 1 - Red - Port Selection Indicator | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.2A |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Packaging Information | |
| Shipping (Package) Weight | 8.6 lb [3.9 kg] |
| What's in the Box | |
| Included in Package | 1 - 16 Port USB/PS2 KVM Switch |
| 2 - Mounting Brackets | |
| 1 - Bag of Screws | |
| 1 - Pack, Rubber Feet | |
| 1 - Power Adapter | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SV1631HD.pdf
English
Data Sheet(s)
- SV1631HD_Datasheet.pdf
English - SV1631HD_Datasheet-ES.pdf
Español - SV1631HD_Datasheet-FR.pdf
Français - SV1631HD_Datasheet-IT.pdf
Italiano - SV1631HD_Datasheet-NL.pdf
Nederlands























