8 Port 1U Black Rackmount PS/2 KVM Switch
SV831This 8 Port 1U Rack Mount PS/2 KVM Switch offers a dependable computer management tool that allows you to control up to 8 directly connected computers from one source, with support for display resolutions of up to 1920x1440 - a perfect solution for high-res applications.
Designed to work with Dell, Compaq, IBM and HP servers, all PC notebook computers, and Compaq Alpha systems, the 1U KVM Switch can be cascaded with other KVM switches to provide control of up to 64 computers from this single switch.
The KVM switch features a durable all-metal body and can be rackmounted into 1U of server/cabinet space - a suitable addition to corporate or industrial operating environments.
This high quality 1U KVM switch is backed by StarTech.com's 3-year limited warranty.
The StarTech.com Advantage
- Works with add-on module to allow for control of 8 Dual Display PCs
- Unparalleled reliability.
- Ultra-compatible.
Features
- A dependable 3-year warranty provides peace of mind.
- Can function as a dual display 8 PC KVM with add-on module SV831MEDIA.
- Hot-pluggable to allow computers to be added or removed without worrying about having to reboot the other connected systems.
- Designed for guaranteed compatibility with Dell, Compaq, IBM and HP servers and systems.
- Compatible with all notebook computers.
- "Keep-alive" feature draws power from PC keyboard ports if power is lost. Switch will continue to operate during power outage even it it loses power, retaining mouse control.
- Rugged, all-metal 1U chassis for use in harsh environments and space-saving cabinets.
- Fast switch-buttons for each port provide quick access to any connected system.
- High 1920x1440 resolution capability supports the most demanding applications.
- A front panel pushbutton and status lights for each port make PC selection and switch status monitoring fast and easy
- Uses standard off-the-shelf cables or StarTech.com tangle-fee KVM cables to connect PCs to the switch
- Can be cascaded to control up to 64 PCs
- Supports PCs requiring either PS/2 or serial mice (includes 4 serial adapters)
- Completely operating system independent. No software or drivers required
Applications
- Datacenter computer control
- Manufacturing computer control
- PC test/burn-in computer control
- Expandable design allows feature modules to be connected, adding new functions to the switch. ie. audio capabilites, dual monitor support, etc.
Product Numbers
| Dell Harmony | A1124043 |
| TechData Dis | 120242 |
| ASI Distribution USA | 121421 |
| D and H | SV831 |
| Ingram Micro USA | 212838 |
| Synnex US | STA-SV831 |
| UPC Code | 065030787703 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 8 |
| PC Interface | PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Cables Included | No |
| U Height | 1U |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Host Connectors | 16 - PS/2 (6 pin; Mini-DIN) Female |
| 8 - VGA (15 pin; High Density D-Sub) Male | |
| Other Interface(s) | 1 - Mini-DIN (8 pin) Female |
| Performance | |
| DVI Support | No |
| IP Control | No |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Number of Users | 1 |
| Maximum Cascaded Computers | 64 |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 16.9 in [430 mm] |
| Product Width | 7 in [179 mm] |
| Product Height | 1.7 in [44 mm] |
| Product Weight | 84.2 oz [2385 g] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.2A |
| Output Voltage | 9 DC |
| Output Current | 0.6A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Power Consumption | 0.6W |
| Packaging Information | |
| Shipping (Package) Weight | 8.8 lb [4 kg] |
| What's in the Box | |
| Included in Package | 1 - 8 Port 1U StarView KVM Switch |
| 1 - Set of left and right rackmount brackets | |
| 4 - PS/2 to serial mouse adapters | |
| 4 - Sticky feet | |
| 1 - 9V Power Adapter Power Adapter | |
| 1 - Hot key reference | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SV831.pdf
English
Data Sheet(s)
- SV831_Datasheet.pdf
English - SV831_Datasheet-ES.pdf
Español - SV831_Datasheet-FR.pdf
Français - SV831_Datasheet-IT.pdf
Italiano - SV831_Datasheet-NL.pdf
Nederlands























