8 Port 1U Rackmount USB PS/2 Cat5 UTP KVM Switch
SV831DUTPControl up to eight VGA USB or PS/2 computers, connected using Cat 5 UTP cabling
This 8 port Cat5 KVM switch lets you manage all of your computers from one convenient location over UTP (Cat5) cable, using only one keyboard, mouse, and monitor.
In place of more “traditional” KVM switches which use DB15 cable to connect slave computers to the switch, this Cat5 KVM switch utilizes Category 5 UTP cable to link the computers, reducing cable clutter and extending the available connection distance to up to 130ft (39.6m).
To ensure simple and convenient operation, the KVM Switch features both pushbutton and hot-key commands and offers manual and automatic scan modes that provide hassle-free monitoring of computer connection status.
This Cat5 KVM switch is cascadable, allowing multiple Cat5 KVM units to be linked together for control of up to 256 computers from a single KVM (keyboard, video, mouse) peripheral set - providing a scalable control platform that can grow to accommodate your needs.
For simple integration into any server room or data center, this 8 port Cat 5 KVM switch can be rack mounted, and requires only 1U of cabinet storage space.
Please Note: The following interface modules are required for host connectivity
SV5USBS - USB Server Interface Module
SV5PS2S - PS/2 Server Interface Module
The StarTech.com Advantage
- Two level password security
- Exceptional video quality, supporting up to 1600 x 1200 @ 60Hz
- Versatile – Connect to remote PS/2 and USB devices
Features
- A dependable 2-year warranty provides peace of mind
- Auto-scan function automatically selects computer sequentially
- Cascade configuration expands system capability up to 256 computers
- Extends the distance between computers and switch - up to 130 feet for resolutions of 1280 x 1024 @ 60Hz, and 100 feet for a resolution of 1600 x 1200 @ 60Hz
- Easy to use computer selection via port selection switches, Hotkeys and intuitive On Screen Display (OSD) menus
- Two level security access allows only authorized users to view and control the computers. Supports up to four users plus an administrator with separate profiles for each
- Hot Pluggable support allows administrators to add or remove computers without having to power down the switch
- Rugged, all-metal 1U chassis for use in harsh environments and space-saving cabinets
- Multiplatform support: PC, Mac, Sun and terminal-based systems
- Upgradeable firmware
Applications
- Enterprise network management
- Server Farms
- Manufacturing computer management
- PC test/burn-in rooms
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 8 |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Cables Included | No |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Host Connectors | 8 - RJ-45 Female |
| Other Interface(s) | 1 - DB-25 (25 pin; D-Sub) Female |
| 1 - DB-25 (25 pin; D-Sub) Male | |
| Performance | |
| IP Control | No |
| Maximum Cable Length | 130 ft [39.6 m] |
| Maximum Analog Resolutions | 1600x1200@ 60Hz(100 ft), 1280 x1024@ 60 Hz ( 130 ft) |
| Maximum Number of Users | 1 |
| Maximum Cascaded Computers | 256 |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 17.2 in [437 mm] |
| Product Width | 6.3 in [160.1 mm] |
| Product Height | 1.7 in [44 mm] |
| Product Weight | 95.3 oz [2700 g] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 9 DC |
| Output Current | 1A |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0C~50C |
| Storage Temperature | -20C~60C(0-80% Humidity) |
| Special Notes / Requirements | |
| System and Cable Requirements | CAT5, CAT5e or CAT6 cable - 1 for each computer connected to the SV831DUTP |
| SV5PS2S - Connecting from SV831DUTP to PS/2 computers | |
| SV5USBS - Connecting from SV831DUTP to USB computers | |
| Packaging Information | |
| Shipping (Package) Weight | 6.9 lb [3.1 kg] |
| What's in the Box | |
| Included in Package | 1 - StarView 8 Port CAT5 KVM Switch |
| 1 - Mounting brackets | |
| 1 - Firmware upgrade cable | |
| 1 - Power adapter | |
| 1 - User manual | |
Related Products
Accessories
Downloads
Manual(s):
- SVxx31DUTP.pdf
English
Data Sheet(s)
- SV831DUTP_Datasheet.pdf
English - SV831DUTP_Datasheet-ES.pdf
Español - SV831DUTP_Datasheet-FR.pdf
Français - SV831DUTP_Datasheet-IT.pdf
Italiano - SV831DUTP_Datasheet-NL.pdf
Nederlands
