2 Port DVI PS/2 KVM Switch
SV221DVIThis 2 port DVI KVM Switch (PS/2) offers crystal clear digital images, allowing you to share a flat panel monitor, PS/2 keyboard and PS/2 mouse between two computers.
Designed specifically for DVI flat panel displays, the DVI KVM switch preserves the integrity of digital images ensuring distortion and signal loss is minimized.
A convenient addition to any work environment, the DVI KVM switch supports both hotkey and push-button control and features auto-scanning to simplify monitoring connected computers.
This compact DVI KVM switch offers a cost-effective solution for desktop KVM control, with cable entry situated at the rear of the switch - saving valuable workspace while minimizing cable clutter.
Designed to ensure dependability and long-lasting performance, the 2 port DVI KVM switch is backed by StarTech.com's 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- The StarTech.com DVI Switch enables high quality digital flat panel displays to be shared between 2 computers
- KVM Switch with DVI interface offers the highest quality resolution on your flat screen display
- Eliminates the need to buy expensive flat panel display monitors for all computers
Features
- DVI-I interface technology supports both digital and analog video signal transmission
- All cables are connected to the rear for a more secure and neat connection
- Supports PS/2 keyboards and mouse including M/S IntelliMouse (Pro), Explorer and Optical mice
- Keyboard and mouse allow for hot plugging without having to turn either the KVM or the PC off
- Operating system independent, compatible with all operating systems
- Front panel LED``s indicate which computer is active
- Supports high digital resolution of up to 1280x1024 and analog resolution of up to 1920x1440
- Power-free operation draws power from your computer’s PS/2 port and requires no power adapters
- Buzzer sound for port switching confirmation
- HDCP Compliant
Applications
- Enables users to control 2 computers from 1 Keyboard, Mouse and Flat Panel LCD monitor
- Ideal for environments using desktops, workstations and servers with Flat Panel LCD monitor
- Switches instantly between two PCs
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 2 |
| PC Interface | PS/2 |
| PC Video Type | DVI |
| Multi-Monitor | No |
| Rack-Mountable | No |
| Cables Included | No |
| Daisy-Chain | No |
| Connector(s) | |
| Console Interface(s) | 1 - DVI-I (29 pin) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Host Connectors | 2 - DVI-I (29 pin) Female |
| 4 - PS/2 (6 pin; Mini-DIN) Female | |
| Performance | |
| DVI Support | Yes |
| IP Control | No |
| Maximum Analog Resolutions | 1920 x 1440 |
| Maximum Digital Resolutions | 1280 x 1024 |
| Maximum Number of Users | 1 |
| DVI: 1 x DVI-I Dual Link (female) | |
| DVI: 2 x DVI-I Dual Link (female) | |
| Height: 1.75 Inches (45 mm) | |
| Keyboard: 1 x PS/2 6-pin Mini Din (female) | |
| Keyboard: 2 x PS/2 6-pin Mini Din (female) | |
| Length: 3.3 Inches (86 mm) | |
| Mouse: 1 x PS/2 6-pin Mini Din (female) | |
| Mouse: 2 x PS/2 6-pin Mini Din (female) | |
| Width: 5.1 Inches (140 mm) | |
| Console Connector | |
| Dimensions | |
| LED Indicator | Port Status (Numerical display) |
| Operating Temperature | 00C ~ 400C |
| PC Connectors | |
| Port Selection | Push Button and Hot Keys |
| Power | PS/2 interface & 9V 500mA Adapter (optional) |
| Weight | 1.14 Lbs (520 Grams) |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 3.4 in [86 mm] |
| Product Width | 5.5 in [140 mm] |
| Product Height | 1.8 in [45 mm] |
| Product Weight | 18.4 oz [520 g] |
| Special Notes / Requirements | |
| Note | This product is not intended for use with Widescreen displays |
| Packaging Information | |
| Shipping (Package) Weight | 1.7 lb [0.8 kg] |
Accessories
Downloads
Manual(s):
- SV221DVI.pdf
English
Data Sheet(s)
- SV221DVI_Datasheet.pdf
English - SV221DVI_Datasheet-ES.pdf
Español - SV221DVI_Datasheet-FR.pdf
Français - SV221DVI_Datasheet-IT.pdf
Italiano - SV221DVI_Datasheet-NL.pdf
Nederlands
