16 Port USB PS/2 Standalone IP KVM Switch or 1UCABCONS Series Module
CAB1641HDIThis 16-Port USB+PS/2 IP KVM Switch Module can be used as a standalone KVM switch, or combined with our 1U DuraView Modular LCD KVM Rack Consoles (1UCABCONS series), enabling up to 16 computers to be controlled directly from the console, or remotely using our Server Remote Control technology.
Unlike software solutions that require installation and work through your server operating system, this IP KVM Switch Module gives you BIOS level control and full interaction with your system's boot process.
To ensure a secure operating platform, the IP KVM Switch Module includes SSH tunneling, SSL encryption, and RADIUS authentication, as well as a configurable firewall.
The IP KVM module is also suited for a mixed-platform operating environment, with support for both PS/2 and USB-controlled computers - a highly scalable central point of administration for all your servers.
The StarTech.com Advantage
- Remotely monitor and control critical PC servers and workstations using an industry-standard Web browser or VNC client
- Security: SSH tunneling, SSL encryption, RADIUS authentication, and a configurable firewall are all included to ensure that your network stays secure
Features
- An industry first, 3-year warranty provides peace of mind
- Hot-pluggable operation enables computers to be added or removed without worrying about having to reboot the other connected systems
- "Keep-alive" feature draws power from PC keyboard ports if power is lost; the switch will continue to operate during a power outage, even it it loses power, retaining mouse control.
- Rugged, all-metal chassis for use in harsh environments and space-saving cabinets
- Designed for guaranteed compatibility with Dell, Compaq, IBM and HP servers and systems
- Built-in OSD security keeps unauthorized users out
- Can be cascaded to control up to 136 PCs
- Completely operating system independent - no software or driver installation required
- Hybrid design allows both PS/2 and USB systems to be conncted simultaneously
- Enables remote hardware restarts and the ability to power the host computer on and off, if the host computer you are managing supports IPMI (Intelligent Platform Management Interface)
- Access to the web console is user ID and SSL password secure; the Remote Server Management over IP card supports 32 user accounts and incorporates SSL encryption of session data, and SSL web communication encryption
- Web-based control allows client access using a standard browser, eliminating licensing costs while simplifying usage
- Users can reboot the system, access the BIOS, and have full control over the keyboard and mouse - as if they are on site
Applications
- Datacenter computer control
- Manufacturing line computer
- PC test/burn-in computer control
- Co-location/ISP computer control
- Centralized remote management of servers
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 16 |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Performance | |
| Brightness | |
| Contrast Ratio | |
| Response Time | |
| Viewing Angle | |
| IP Control | Yes |
| Maximum Number of Users | 1 Local, 4 Remote |
| Maximum Cascaded Computers | 136 |
| Port Selection Support | Hotkeys and OSD (On Screen Display) |
| Console Connectors | VGA (1), PS/2 Mouse (1), PS/2 Keyboard (1) |
| Host Computer Connectors | HD-15 female (16), supports either PS/2 or USB clients based on cable used |
| KVM Features | Keyboard hotkeys, OSD, Auto-scan |
| Maximum Local Resolution | 1920 x 1440 pixels |
| Maximum Number of Concurrent Remote Users | 4 |
| Maximum Remote Resolution | 1600 x 1200 @ 85Hz |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1.8A |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Packaging Information | |
| Shipping (Package) Weight | 9.3 lb [4.2 kg] |
| What's in the Box | |
| Included in Package | 1 - CAB1641HDIE |
| 2 - Mounting Brackets | |
| 1 - Serial Cable | |
| 1 - Screw Kit | |
| 1 - Manual | |
Related Products
Accessories
Downloads
Manual(s):
- CAB1641HDI.pdf
English
Data Sheet(s)
- CAB1641HDI_Datasheet.pdf
English - CAB1641HDI_Datasheet-ES.pdf
Español - CAB1641HDI_Datasheet-FR.pdf
Français - CAB1641HDI_Datasheet-IT.pdf
Italiano - CAB1641HDI_Datasheet-NL.pdf
Nederlands
