1U 17" Rackmount LCD Console with Integrated 16 Port KVM Switch
RACKCONS1716Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console
The RACKCONS1716 1U 17" Rack Mount LCD Console with Integrated 16 Port KVM Switch provides centralized control for servers and KVM switches with an integrated 16 port KVM switch, a 17-inch LCD monitor, full 106-key keyboard and touchpad neatly combined into 1U of space in any standard rack or cabinet 30in (or greater) in depth.
A secure solution, the rack-mount console includes a key-lock mechanism as well as individual port password protection for preventing unauthorized access. When not in use, it's as simple as folding the LCD display and sliding it back into the rack on the sturdy mounting rails (included).
A highly-scalable server control solution, the rack console can control up to 136 computers by cascading 8 additional 16 port KVM switches. For added versatility, the console is compatible with virtually any existing KVM switch as well as with most PC, Mac and Sun systems.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Key-lock mechanism and per-port password protection work to provide a secure server management solution preventing unauthorized users from accessing your critical equipment
- 16 port Universal KVM module connects to almost any server platform or existing KVM allowing for scalability in your server environment
- Rugged 1U metal chassis with included mounting rails improves space efficiency inside cabinets, allowing larger systems to fit into less cabinet space
Features
- On Screen Display (OSD)
- Durable design
- Compatible with PC, Mac and Sun servers and systems
- Cascadable design adds up to 136 computers by cascading 8 additional KVM switches
- Supports Hot-plugging when adding new systems
- Security features, including key-lock and individual port passwords
- Login authentication restricts access to authorized users
- Universal 16 port KVM switch Module controls up to 16 computers directly
- Supports PCs with USB or PS/2 keyboard and mouse connectors
- Auto Scan Mode lets you switch between computers for easy monitoring
Applications
- Centralized control of up to 136 servers when cascaded with additional KVM switches
- Improving the internal space efficiency of existing cabinets
- Managing cabinet mounted servers in large server farms or co-location facilities
Product Numbers
| Dell Harmony | A2125359 |
| TechData Dis | 61401L |
| ASI Distribution USA | 87431 |
| Ingram Micro USA | U45626 |
| Synnex US | STA-RACKCONS1716 |
| UPC Code | 065030830508 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | No |
| Display Size | 17in |
| Panel Type | Active Matrix TFT LCD |
| KVM Ports | 16 |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| U Height | 1U |
| Key Lock | Yes |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Host Connectors | 16 - VGA (15 pin; High Density D-Sub) Female |
| Performance | |
| Brightness | 250 cd/m² |
| Contrast Ratio | 1000:1 |
| Pixel Pitch Support | 0.264 x 0.264 mm |
| Response Time | 5ms |
| Viewing Angle | 170° (H), 160° (V) |
| IP Control | No |
| Maximum Analog Resolutions | 1280X1024 (SXGA) |
| Aspect Ratio | Standard (4:3) |
| Maximum Number of Users | 1 |
| Maximum Cascaded Computers | 136 |
| Port Selection Support | Hotkeys and OSD (On Screen Display) |
| MTBF | 60,000 Hours |
| Physical Characteristics | |
| Maximum Mounting Depth | 39.4 in [1000 mm] |
| Minimum Mounting Depth | 19.8 in [504 mm] |
| Product Height | 1.7 in [44 mm] |
| Product Length | 18.5 in [470 mm] |
| Product Weight | 24.3 lb [11 kg] |
| Product Width | 17.3 in [440 mm] |
| Color | Black |
| Enclosure Type | Heavy Duty Steel |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 10~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 43.3 lb [19.6 kg] |
| What's in the Box | |
| Included in Package | 1 - 1U LCD Rack Console Drawer |
| 1 - 1U 16 Port Multi-Platform KVM Switch | |
| 1 - Mounting Rails (Set) | |
| 1 - Power Adapter | |
Related Products
Accessories
Downloads
Manual(s):
- RACKCONSxxxx.pdf
English
Data Sheet(s)
- RACKCONS1716_Datasheet.pdf
English - RACKCONS1716_Datasheet-ES.pdf
Español - RACKCONS1716_Datasheet-FR.pdf
Français - RACKCONS1716_Datasheet-IT.pdf
Italiano - RACKCONS1716_Datasheet-NL.pdf
Nederlands
















