1U 17" Rackmount LCD Console w/ Rear Mount KVM Switch Module
1UCABCONS17Control a server or KVM switch with this 1U rack-mountable LCD console
This 1U Rackmount LCD KVM Console provides a complete keyboard, video and mouse control point, integrated neatly into only 1U of rack/cabinet storage space - a space efficient-solution that provides total KVM control right from a server rack.
The KVM Console combines a 17in TFT-LCD monitor, full 105-key keyboard and touchpad together into a durable, compactable design. When the console is not in use, it's as simple as folding the display and keyboard/mouse up (like a laptop computer) and sliding it back into the server rack on the sturdy mounting rails (included).
A highly scalable solution, the LCD console features a modular design that lets you install a multi-port KVM switch directly into the back of the console, allowing you to control multiple servers from a single point while only taking up 1U of rack space.
To simplify maintenance and ensure long-lasting performance, the console keyboard and touch pad are both replaceable - allowing you to swap out components as needed, without replacing the entire console.
The StarTech.com Advantage
- Adds versatility with Centronics connection for rear mounted KVM modules
- Maximizes the use of cabinet space
- Reduced cooling requirements due to LCD display
- Improved cabinet ergonomics
Features
- A compact and efficient way to control multiple computers in a 19” by 36” deep Rack Cabinet.
- Comfortable laptop design with integrated keyboard and touchpad mouse
- Optional 8 or 16 port KVM switch modules lets users controls up to 16 computers directly, and up to 136 computers in total
- High resolution 17” Active Matrix Color TFT LCD monitor, displays up to 1280 x 1024 pixels
- Adjustable mounting brackets to fit any cabinet
- Standard 19" 1U rack drawer
- Drawer locks firmly into position firmly when in use
- Quick and easy installation
Product Numbers
| Dell Harmony | A1357461 |
| TechData Dis | 832791 |
| ASI Distribution USA | 87378 |
| Ingram Micro USA | C98632 |
| Synnex US | STA-1UCABCONS17 |
| UPC Code | 065030802062 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Key Lock | No |
| Audio | No |
| Display Size | 17in |
| Panel Type | Active Matrix TFT LCD |
| KVM Ports | 1 |
| PC Interface | PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Industry Standards | VESA DDC 1/2B, VESA DPMS compliant |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Performance | |
| Brightness | 350 cd/m² |
| Contrast Ratio | 1000:1 |
| Pixel Pitch Support | 0.264 x 0.264 mm |
| Response Time | 5ms |
| Viewing Angle | 170° (H), 160° (V) |
| DVI Support | No |
| IP Control | No |
| Maximum Analog Resolutions | 1280 x 1024 |
| Aspect Ratio | Standard (4:3) |
| Color Depth | 8-bit, 16.7M colors |
| Maximum Number of Users | 1 |
| Port Selection Support | Push Button and OSD (On Screen Display) |
| MTBF | 360,562 Hours |
| Physical Characteristics | |
| Maximum Mounting Depth | |
| Minimum Mounting Depth | 30.1 in [765 mm] |
| Product Height | 15 in [381 mm] |
| Product Length | 20.7 in [525 mm] |
| Product Weight | 22.4 lb [10.2 kg] |
| Product Width | 19 in [482.6 mm] |
| Color | Black |
| Enclosure Type | Steel |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1.8A |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Power Consumption | 26.5W |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Special Notes / Requirements | |
| Note | Power consumption for Standby, Suspend and Off modes is <= 1W |
| Packaging Information | |
| Shipping (Package) Weight | 41.1 lb [18.6 kg] |
Related Products
Accessories
Downloads
Manual(s):
- 1UCABCONSxx.pdf
English
Data Sheet(s)
- 1UCABCONS17_Datasheet.pdf
English - 1UCABCONS17_Datasheet-ES.pdf
Español - 1UCABCONS17_Datasheet-FR.pdf
Français - 1UCABCONS17_Datasheet-IT.pdf
Italiano - 1UCABCONS17_Datasheet-NL.pdf
Nederlands






















