1U 19" Rackmount LCD Console w/ Rear Mount KVM Switch Module
1UCABCONS19Control a server or KVM switch with this 1U rack-mountable LCD console
This 1U Rackmount LCD KVM Console provides a complete keyboard, video and mouse control point, integrated neatly into only 1U of rack/cabinet storage space - a space efficient-solution that provides total KVM control right from a server rack.
The KVM Console combines a 19in TFT-LCD monitor, full 105-key keyboard and touchpad together into a durable, compactable design. When the console is not in use, it's as simple as folding the display and keyboard/mouse up (like a laptop computer) and sliding it back into the server rack on the sturdy mounting rails (included).
A highly scalable solution, the LCD console features a modular design that lets you install a multi-port KVM switch directly into the back of the console, allowing you to control multiple servers from a single point while only taking up 1U of rack space.
To simplify maintenance and ensure long-lasting performance, the console keyboard and touch pad are both replaceable - allowing you to swap out components as needed, without replacing the entire console.
The StarTech.com Advantage
- Adds versatility with Centronics connection for rear mounted KVM modules
- Improves the space efficiency inside cabinets, allowing less cabinets to be used for larger system installations.
- Generates much less heat than CRT displays, reducing cooling requirements
- Improves cabinet ergonomics by placing keyboard and display close together.
Features
- Flip-open 19” TFT LCD panel supports 1280 x 1024@60/70/75Hz resolution
- Standard 19" 1U rack drawer
- Modular design
- Full 105 key, low-profile, sturdy keyboard built-in
- Standard connectors for PC connection
- Locking mechanism locks the drawer when pulled out, pushed in or folded down
- Supports replaceable keyboard, mouse and module selection
- Ergonomic hand rest design
- For rack cabinet with depth from 20" (50cm) and up (with appropriate Rear bracket & extension kit)
- Quick and easy installation
Applications
- Managing cabinet-mounted servers
- Improving the internal space efficiency of existing cabinets
- Centralized control of dozens of PCs and servers if used with optional KVM modules.
Product Numbers
| Dell Harmony | A0913069 |
| TechData Dis | 07301B |
| ASI Distribution USA | 87380 |
| Ingram Micro USA | K23897 |
| Synnex US | STA-1UCABCONS19 |
| UPC Code | 065030819404 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Key Lock | No |
| Audio | No |
| Display Size | 19in |
| Panel Type | Active Matrix TFT LCD |
| KVM Ports | 1 |
| PC Interface | PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Industry Standards | VESA DPMS compliant |
| Daisy-Chain | Yes |
| Performance | |
| Brightness | 300 cd/m² |
| Contrast Ratio | 2000:1 |
| Pixel Pitch Support | 0.294 x 0.294 mm |
| Response Time | 8ms |
| Viewing Angle | 178° (H), 178° (V) |
| DVI Support | No |
| IP Control | No |
| Maximum Analog Resolutions | 1280 x 1024 pixels |
| Aspect Ratio | Standard (4:3) |
| Color Depth | 8-bit, 16.7M colors |
| MTBF | 360,562 Hours |
| Physical Characteristics | |
| Maximum Mounting Depth | |
| Minimum Mounting Depth | |
| Product Height | |
| Product Length | |
| Product Weight | |
| Product Width | |
| Color | Black |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1.8A |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Power Consumption | 28W |
| Environmental | |
| Operating Temperature | 0 to +50 |
| Storage Temperature | -20 to +60℃ |
| Packaging Information | |
| Shipping (Package) Weight | 45.5 lb [20.6 kg] |
Related Products
Accessories
Downloads
Manual(s):
- 1UCABCONSxx.pdf
English
Data Sheet(s)
- 1UCABCONS19_Datasheet.pdf
English - 1UCABCONS19_Datasheet-ES.pdf
Español - 1UCABCONS19_Datasheet-FR.pdf
Français - 1UCABCONS19_Datasheet-IT.pdf
Italiano - 1UCABCONS19_Datasheet-NL.pdf
Nederlands





















