2 User 8 Port PS/2 Standalone KVM Switch or 1UCABCONS Series Module
CAB832DSThis dual user shared 8-Port KVM Switch can be used as a standalone switch or as a module combined with our DuraView 1UCABCONS series (1UCABCONS, 1UCABCONS17, 1UCABCONS19) 1U Folding Rackmount LCD Consoles.
Adding versatility and convenience, this switch/module offers two user console access, allowing multiple computers to be controlled from two consoles/control points as opposed to just one.
Note: This product is designed to work in a "cascaded" configuration as a master KVM with non dual-user slave units attached.
The StarTech.com Advantage
- On-screen display menu (OSD)
- Automatic mouse conversion
- High video quality
- Cascade configuration expands system capability
- Password protected
- Non-volatile memory stores user standard and custom settings, ie: Scan rate, Keyboard speed, Hotkey menu, Position settings and Computer name entries
Features
- Ability to assign computers with unique and meaningful names
- Supports both PS/2 and serial mice, including the Microsoft Intellimouse (Pro) and scroll mice
- LCD panel on 1UCABCONS supports VGA resolution up to 1024x768 without any degradation
- Cascade configuration expands system ability allowing user to select computers connected to master and cascaded slave
- Password security locks computer(s) from unauthorized access
Product Numbers
| Dell Harmony | A0963959 |
| UPC Code | 065030790161 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 8 |
| PC Interface | PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| U Height | 1U |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 2 - VGA (15 pin; High Density D-Sub) Female |
| 4 - PS/2 (6 pin; Mini-DIN) Female | |
| Host Connectors | 16 - PS/2 (6 pin; Mini-DIN) Female |
| 8 - VGA (15 pin; High Density D-Sub) Male | |
| Other Interface(s) | 1 - Centronics (50 pin) Female |
| 1 - Mini-DIN (8 pin) Female | |
| Performance | |
| Brightness | |
| Contrast Ratio | |
| Response Time | |
| Viewing Angle | |
| DVI Support | No |
| IP Control | No |
| Maximum Cable Length | 1200 in [3048 cm] |
| Maximum Analog Resolutions | 1920 x 1440 pixels |
| Maximum Number of Users | 2 |
| 2 x Cabinet 19" 1U Rack mount brackets with screws | |
| Auto-Scan Rates | 3, 8, 15 and 30 seconds |
| Cert | FCC (Part 15) |
| Hot Plug | Yes, keyboard and mouse |
| Includes | 2 x PS/2 Female to DB9 Female serial mice adapters |
| Max Cable Length | 100ft (30m) at console, 100ft at PC ports |
| Operating System(s) | OS independent, transparent to all applications |
| Ports | 10 x DB15, 20 x PS/2 |
| System Configuration | Plug and play |
| Video | 1920x1440, DDC2B compatible |
| Physical Characteristics | |
| Product Length | 7.1 in [180 mm] |
| Color | Black |
| Enclosure Type | Steel |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1.8A |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Packaging Information | |
| Shipping (Package) Weight | 5 lb [2.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 1UCABCONS 2 User Shared 8 Pt KVM Module |
| 2 - Mouse Adapters | |
| 1 - Bag of Screws | |
| 1 - Instruction Sheet | |
| 1 - StarTech Manual | |
Related Products
Accessories
Downloads
Manual(s):
- CAB832DS.pdf
English
Data Sheet(s)
- CAB832DS_Datasheet.pdf
English - CAB832DS_Datasheet-ES.pdf
Español - CAB832DS_Datasheet-FR.pdf
Français - CAB832DS_Datasheet-IT.pdf
Italiano - CAB832DS_Datasheet-NL.pdf
Nederlands







