Server Management / Rackmount KVM Consoles / CABCONS42KIT
Discontinued
42in Deep Cabinet Bracket Kit for 1U Rackmount LCD Console
CABCONS42KITMount your StarTech.com Cabinet Command Console in a 42" deep cabinet with this special mounting kit. It is designed to fit cabinets ranging from 31 to 35 inches total depth. This product is designed to be used with StarTech.com's 1UCABCONS and 1UCABCONS17 LCD consoles.
The StarTech.com Advantage
- Lets the 1UCABCONS be mounted in a 42 inch deep cabinet
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Maximum Number of Users | 1 |
| Physical Characteristics | |
| Color | Black |
| Packaging Information | |
| Shipping (Package) Weight | 3.2 lb [1.5 kg] |
Related Products
1UCABCONS17 1U 17" Rackmount LCD Console w/ Rear Mount KVM Switch Module Control a server or KVM switch with this 1U rack-mountable LCD console
$1,325.99
Downloads
Data Sheet(s)
- CABCONS42KIT_Datasheet.pdf
English - CABCONS42KIT_Datasheet-ES.pdf
Español - CABCONS42KIT_Datasheet-FR.pdf
Français - CABCONS42KIT_Datasheet-IT.pdf
Italiano - CABCONS42KIT_Datasheet-NL.pdf
Nederlands
