8 Port USB PS/2 KVM Switch Modules for 1UCABCONS/17/19
CAB831HDAdd an 8 port KVM module to your 1UCABCONS series LCD rack console
This 8 Port USB+PS/2 KVM Switch Module is designed for use with StarTech.com's 1UCABCONS (1UCABCONS, 1UCABCONS17, 1UCABCONS19) 1U Modular LCD KVM Rack Console, allowing the console to control both USB and PS/2 controlled computers/servers.
The USB+PS/2 KVM Switch Module is 1U in height, allowing you to neatly position it behind a rackmounted console to provide additional functionality.
A scalable and versatile KVM solution, the USB+PS/2 module can be cascaded with multiple KVM switches, delivering control of up to 64 computers from this single module.
Featuring a rugged and durable design, the USB+PS/2 module for StarTech.com's 1UCABCONS series is backed by our 3-year warranty.
The StarTech.com Advantage
- 8 port Universal KVM switch module designed to work with both our1UCABCONS (15” display) or the new 1UCABCONS17(17” display) Flat Panel LCD drawer console
- Enables you to control 8 PCs from your 1U Integrated Cabinet Console
- Compact design – rear cable connections provide unmatched space saving
Features
- Supports PCs with USB or PS/2 keyboard and mouse connectors
- Universal 8 port KVM switch Module controls up to 8 computers directly and up to 64 computers by cascading 8 additional KVM switches
- Compact 1U rack height takes up very little cabinet or rack space
- Hot-pluggable feature allow computers to be added or removed without shutting down
- Compatible with PC, Mac and Sun servers and systems
- Auto Scan Mode lets you switch between computers for easy monitoring
- Supports IntelliMouse (Pro)
- Each computer name can be defined via the OSD menu (14 char.)
- Uses StarTech.com tangle-fee KVM cables
- Operating system independent
- No software or drivers required
- Login authentication restricts access to authorized users
- DDC2B compatible
- Plug and Play compliant
Applications
- Datacenter computer control
- Manufacturing line computer control
- PC test/burn-in computer control
- Co-location/ISP computer control
- Server farms
Product Numbers
| Dell Harmony | A0917366 |
| TechData Dis | 832794 |
| Ingram Micro USA | C98635 |
| Synnex US | STA-CAB831HD |
| UPC Code | 065030802048 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 8 |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| U Height | 1U |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - VGA (15 pin; High Density D-Sub) Female |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Host Connectors | 8 - VGA (15 pin; High Density D-Sub) Female |
| Other Interface(s) | 1 - Centronics (36 pin) Male |
| Performance | |
| Brightness | |
| Contrast Ratio | |
| Response Time | |
| Viewing Angle | |
| DVI Support | No |
| IP Control | No |
| Maximum Cable Length | 100 ft [30.5 m] |
| Maximum Analog Resolutions | 1920x1440 |
| Auto Scan | 3, 8, 15 & 30 seconds |
| Maximum Number of Users | 1 |
| Maximum Cascaded Computers | 64 |
| Port Selection Support | Hotkeys and OSD (On Screen Display) |
| Security Features | Per-Port Passwords |
| Physical Characteristics | |
| Product Height | 1.7 in [44 mm] |
| Product Weight | 4.9 lb [2.2 kg] |
| Product Width | 17.2 in [436 mm] |
| Color | Black |
| Enclosure Type | Steel |
| Product Depth | 7.1 in [180 mm] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1.8 |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Power Consumption | 0.6W |
| Special Notes / Requirements | |
| Note | This product adds an 8 port KVM module to our 1UCABCONS, IUCABCONS17 or 1UCABCONS19 units |
| Packaging Information | |
| Shipping (Package) Weight | 7.3 lb [3.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 8 Port KVM Module |
| 2 - Mounting Brackets (w/ Screws) | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- CAB831HD.pdf
English
Data Sheet(s)
- CAB831HD_Datasheet.pdf
English - CAB831HD_Datasheet-ES.pdf
Español - CAB831HD_Datasheet-FR.pdf
Français - CAB831HD_Datasheet-IT.pdf
Italiano - CAB831HD_Datasheet-NL.pdf
Nederlands





















