Server Management / Rackmount KVM Consoles / CABFRKEYBD
Replacement French Keyboard for the 1UCABCONS Series Consoles
CABFRKEYBDInstall a replacement keyboard on your 1UCABCONSxx series rack console - French
$69.99 USD
In Stock: United States : 8
Prices may be lower from Resellers: View all Resellers View all Distributors
Gagnez du temps et de l'argent en remplaçant le composant défectueux au lieu de l'ensemble de votre solution KVM LCD. Avec le CABFRKEYBD il vous suffit de changé votre clavier 1UCABCONS défectueux ou endommagé pour un nouveau clavier français standard.
This Replacement French Keyboard is specifically designed for StarTech.com's 1UCABCONS Series Consoles, providing a cost-effective alternative to replacing the entire console due to a defective or damaged keyboard.
The StarTech.com Advantage
- Conception modulaire permet de remplacer le clavier rapidement et facilement
- Modular design makes replacing the keyboard quick and easy
Features
- 104-key FR Standard Layout
Applications
- Clavier de remplacement pour la série KVM 1UCABCONS
- Replacement keyboard for the 1UCABCONS series KVM console
Product Numbers
| UPC Code | 065030828536 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Connector(s) | |
| Connector Type(s) | 1 - USB Mini-B (5 pin) Female |
| Physical Characteristics | |
| Product Height | 0.6 in [15 mm] |
| Product Length | 15.6 in [395 mm] |
| Product Weight | 1.1 lb [0.5 kg] |
| Product Width | 5.1 in [129 mm] |
| Color | Gray |
| Packaging Information | |
| Shipping (Package) Weight | 1.2 lb [0.6 kg] |
| What's in the Box | |
| Included in Package | 1 - 104-Key FR Keyboard |
| 1 - Instruction Sheet | |
Related Products
1UCABCONS17 1U 17" Rackmount LCD Console w/ Rear Mount KVM Switch Module Control a server or KVM switch with this 1U rack-mountable LCD console
$1,325.99
1UCABCONS19 1U 19" Rackmount LCD Console w/ Rear Mount KVM Switch Module Control a server or KVM switch with this 1U rack-mountable LCD console
$1,388.99
Downloads
Data Sheet(s)
- CABFRKEYBD_Datasheet.pdf
English - CABFRKEYBD_Datasheet-ES.pdf
Español - CABFRKEYBD_Datasheet-FR.pdf
Français - CABFRKEYBD_Datasheet-IT.pdf
Italiano - CABFRKEYBD_Datasheet-NL.pdf
Nederlands

