Server Management / Rackmount KVM Consoles / CABTPAD
Replacement Touchpad For 1UCABCONS Series Consoles
CABTPADInstall a replacement touchpad on your 1UCABCONSxx series rack console
$36.99 USD
In Stock: United States : 9
This Replacement Touchpad is specifically designed for StarTech.com's 1UCABCONS Series Consoles, providing a cost-effective alternative to replacing the entire console do to a damaged Touchpad.
The StarTech.com Advantage
- Modular design makes replacing the touchpad quick and easy
Features
- Modular Two button touchpad
Applications
- Replacement touchpad for the 1UCABCONS
Product Numbers
| Dell Harmony | A3809771 |
| TechData Dis | 44920V |
| Ingram Micro USA | NE7854 |
| Synnex US | STA-CABTPAD |
| UPC Code | 065030828543 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Connector(s) | |
| Connector Type(s) | 1 - USB Mini-B (5 pin) Female |
| Physical Characteristics | |
| Color | Gray |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - Two button modular touchpad |
Related Products
1UCABCONS17 1U 17" Rackmount LCD Console w/ Rear Mount KVM Switch Module Control a server or KVM switch with this 1U rack-mountable LCD console
$1,325.99
1UCABCONS19 1U 19" Rackmount LCD Console w/ Rear Mount KVM Switch Module Control a server or KVM switch with this 1U rack-mountable LCD console
$1,388.99
Downloads
Data Sheet(s)
- CABTPAD_Datasheet.pdf
English - CABTPAD_Datasheet-ES.pdf
Español - CABTPAD_Datasheet-FR.pdf
Français - CABTPAD_Datasheet-IT.pdf
Italiano - CABTPAD_Datasheet-NL.pdf
Nederlands












