Server Management / Rackmount KVM Consoles / CABUSKEYBD
Replacement US Keyboard for the 1UCABCONS Series Consoles
CABUSKEYBDInstall a replacement keyboard on your 1UCABCONSxx series rack console - US
$69.99 USD
In Stock: United States : 10
This Replacement US Keyboard is specifically designed for StarTech.com's 1UCABCONS Series Consoles, providing a cost-effective alternative to replacing the entire console due to a defective or damaged keyboard.
The StarTech.com Advantage
- Modular design makes replacing the keyboard quick and easy
Features
- 104-key US Standard Layout
Applications
- Replacement keyboard for the 1UCABCONS series KVM console
Product Numbers
| Synnex US | STA-CABUSKEYBD |
| UPC Code | 065030828529 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Connector(s) | |
| Connector Type(s) | 1 - USB Mini-B (5 pin) Female |
| Physical Characteristics | |
| Product Height | 0.6 in [15 mm] |
| Product Length | 15.6 in [395 mm] |
| Product Weight | 1.1 lb [0.5 kg] |
| Product Width | 5.1 in [129 mm] |
| Color | Gray |
| Packaging Information | |
| Shipping (Package) Weight | 1.2 lb [0.6 kg] |
| What's in the Box | |
| Included in Package | 1 - 104-Key US Keyboard |
| 1 - Instruction Sheet | |
Related Products
1UCABCONS17 1U 17" Rackmount LCD Console w/ Rear Mount KVM Switch Module Control a server or KVM switch with this 1U rack-mountable LCD console
$1,325.99
1UCABCONS19 1U 19" Rackmount LCD Console w/ Rear Mount KVM Switch Module Control a server or KVM switch with this 1U rack-mountable LCD console
$1,388.99
Downloads
Data Sheet(s)
- CABUSKEYBD_Datasheet.pdf
English - CABUSKEYBD_Datasheet-ES.pdf
Español - CABUSKEYBD_Datasheet-FR.pdf
Français - CABUSKEYBD_Datasheet-IT.pdf
Italiano - CABUSKEYBD_Datasheet-NL.pdf
Nederlands






