Server Management / Rackmount KVM Consoles / CAB101U
USB PS2 Pass-Thru Module for 1UCABCONS Series
CAB101UUSB/PS2 Pass-Thru Module for 1UCABCONS Series
$85.99 USD
In Stock: United States : 7
This USB/PS2 Pass-Thru Module adds USB functionality to StarTech.com's Duraview Professional LCD Consoles allowing you to connect USB-controlled computers to the console. Compatible with 15", 17", and 19" LCD Consoles.
Features
- Adds USB control to any of our 1UCABCONS series
- Compact 1U rack height takes up very little cabinet or rack space
- Supports computers with USB or PS/2 interface
- Supports Sun servers, HP servers and Mac computers
Applications
- Managing cabinet mounted servers
- Improving the internal space efficiency of existing cabinets
- Centralized control of dozens of PCs and servers if used with optional KVM modules.
- Provide universal support for both USB and PS2 servers and KVMs
Product Numbers
| ASI Distribution USA | 117301 |
| D and H | CAB101U |
| Synnex US | STA-CAB101U |
| UPC Code | 065030827881 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Audio | No |
| KVM Ports | 1 |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - USB B (4 pin) Female |
| 1 - VGA (15 pin; High Density D-Sub) Male | |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Other Interface(s) | 1 - Centronics (36 pin) Female |
| Performance | |
| Brightness | |
| Contrast Ratio | |
| Response Time | |
| Viewing Angle | |
| IP Control | No |
| Physical Characteristics | |
| Product Height | 1.6 in [40 mm] |
| Product Length | 15.9 in [405 mm] |
| Product Weight | 4.2 lb [1.9 kg] |
| Product Width | 4.5 in [115 mm] |
| Color | Black |
| Enclosure Type | Aluminum |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1.8A |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Packaging Information | |
| Shipping (Package) Weight | 6.4 lb [2.9 kg] |
| What's in the Box | |
| Included in Package | 1 - CAB module |
Related Products
CAB1631HD 16 Port USB PS/2 KVM Switch Modules for 1UCABCONS/17/19 Add an 16 port KVM module to your 1UCABCONS series LCD rack console
$424.99
CAB831HD 8 Port USB PS/2 KVM Switch Modules for 1UCABCONS/17/19 Add an 8 port KVM module to your 1UCABCONS series LCD rack console
$307.99
Accessories
1UCABCONS17 1U 17" Rackmount LCD Console w/ Rear Mount KVM Switch Module Control a server or KVM switch with this 1U rack-mountable LCD console
$1,325.99
1UCABCONS19 1U 19" Rackmount LCD Console w/ Rear Mount KVM Switch Module Control a server or KVM switch with this 1U rack-mountable LCD console
$1,388.99
Downloads
Data Sheet(s)
- CAB101U_Datasheet.pdf
English - CAB101U_Datasheet-ES.pdf
Español - CAB101U_Datasheet-FR.pdf
Français - CAB101U_Datasheet-IT.pdf
Italiano - CAB101U_Datasheet-NL.pdf
Nederlands









