Server Management / Server Racks / BGJKB
Baying Kit for DuraRak RK42xx
BGJKBConnect two RK42xx series server racks with this 6 piece baying kit
$13.99 USD
In Stock: United States : 39
This baying kit is specifically designed for our DuraRak RK42xx series, allowing you to securely connect two DuraRak RK4242 or RK4236 series cabinets.
The baying kit includes 6 joiner connectors that can be quickly and easily installed using a standard screwdriver.
Product Numbers
| Ingram Micro USA | H37576 |
| Synnex US | STA-BGJKB |
| UPC Code | 065030816687 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Physical Characteristics | |
| Product Weight | 3.5 oz [100 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 joiners and screws |
Certifications, Reports and Compatibility
Related Products
RK4242BK 42U 42in Server Rack Cabinet Store servers, network and telecommunications equipment securely in this 42U solid steel rack
$1,040.99
RK4242BKNS 42U 42in Server Rack Cabinet (no Sides) Store servers, network and telecommunications equipment securely in this 42U steel-mesh rack
$939.99
RK4236BK 42U 36in Server Rack Cabinet with Steel Mesh Door Store servers, network and telecommunications equipment securely in this 42U solid steel rack
$1,029.99
RK4236BKNS 42U 36in Black Server Rack Cabinet w/ Mesh Door - No Side Panels Store servers, network and telecommunications equipment securely in this 42U steel-mesh rack
$927.99
Downloads
Data Sheet(s)
- BGJKB_Datasheet.pdf
English - BGJKB_Datasheet-ES.pdf
Español - BGJKB_Datasheet-FR.pdf
Français - BGJKB_Datasheet-IT.pdf
Italiano - BGJKB_Datasheet-NL.pdf
Nederlands

















