Black Deep Fixed Server Rack Cabinet Shelf for the 7236CABINET
CABSHELFDAdd a sturdy, fixed shelf to any 19” wide, 36” deep server rack with side mounting options
Add a fixed shelf with a weight capacity of 75kg (165.75 lb) to a 19in rack or server cabinet that has side mounting options.
The CABSHELFD is a deep, fixed, side mounting shelf constructed of Steel and Aluminum compatible with 36in deep racks and cabinets. This heavy duty shelf is designed for use with our 7236CABINET and 2636CABINET
Features
- Durable cold pressed steel design
- Variable width side mounting rails
Applications
- Add a fixed shelf to a 19in rack with side mounting options with a weight capacity of 75Kg (165.75 lb)
Product Numbers
| Dell Harmony | A0158998 |
| TechData Dis | 294599 |
| ASI Distribution USA | 89149 |
| D and H | CABSHELFD |
| Ingram Micro USA | 081477 |
| Synnex US | STA-CABSHELFD |
| UPC Code | 065030785907 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| U Height | 1U |
| Frame Type | Aluminum and Steel |
| Performance | |
| Weight Capacity | 165.8 lb [75 kg] |
| Physical Characteristics | |
| Color | Black |
| External Width | 18.3 in [466 mm] |
| External Height | 1.5 in [38 mm] |
| External Depth | 27.2 in [690 mm] |
| Product Weight | 19.4 lb [8.8 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 9.8 lb [4.4 kg] |
| What's in the Box | |
| Included in Package | 1 - Shelf Plate |
| 2 - Supporting Angles | |
| 4 - Screws | |
| 1 - Instruction Sheet | |
Certifications, Reports and Compatibility
Downloads
Manual(s):
- CABSHELFD.pdf
English
Data Sheet(s)
- CABSHELFD_Datasheet.pdf
English - CABSHELFD_Datasheet-ES.pdf
Español - CABSHELFD_Datasheet-FR.pdf
Français - CABSHELFD_Datasheet-IT.pdf
Italiano - CABSHELFD_Datasheet-NL.pdf
Nederlands

















