22in Black Deep Sliding Server Rack Cabinet Shelf
SLIDESHELFDAdd a sturdy, sliding shelf for easy peripheral and equipment access in your server rack or cabinet
The Black SLIDESHELFD 22in Deep Sliding Server Rack Cabinet Shelf lets you add a 2-in-1 slide-shelf / keyboard tray that helps you keep costs down and productivity up.
As your server cabinet needs change, the SLIDESHELFD changes to suit by allowing you to use it as a sturdy sliding shelf, or a 1U pull out drawer with a weight capacity of 55 pounds. Simply flip the installed drawer over and it becomes a shelf to hold monitors, laptops and other diagnostic equipment. An easy-to-hide handle pulls out to help you get a grip on the situation and hides away quickly.
The rack shelf includes all of the tools needed for installation, and is compatible with standard 19in racks and cabinets with a 22in depth, including the StarTech.com 7236CABINET, RK2236BKF, RK4236BK, and RK4236BKNS DuraRak cabinets.
Backed by a StarTech.com Lifetime warranty.
The StarTech.com Advantage
- The ability to switch from a sliding shelf, to a 1U sliding drawer provides versatility for handling various storage solutions in the rack
- Rugged steel construction for durability in harsh environments
Features
- Functions as a sliding shelf, or a 1U drawer when inverted
- 25kg (55lbs) weight capacity
- Sturdy, cold-rolled steel construction
- 22in (550mm) Depth
- Includes all rails and mounting hardware
Applications
- For use with all 19" wide Server Racks and Cabinets
- Supply additional sliding storage space for mission critical hardware
Product Numbers
| Dell Harmony | A0158984 |
| TechData Dis | 852621 |
| ASI Distribution USA | 82986 |
| D and H | SLIDESHELFD |
| Ingram Micro USA | 081471 |
| Synnex US | STA-SLIDESHELFD |
| UPC Code | 065030791076 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| U Height | 1U |
| Frame Type | Steel |
| Performance | |
| Weight Capacity | 55.3 lb [25 kg] |
| Physical Characteristics | |
| Color | Black |
| External Width | 17.5 in [445 mm] |
| External Height | 1.8 in [45 mm] |
| External Depth | 22 in [559 mm] |
| Product Weight | 12.6 lb [5.7 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 14.5 lb [6.5 kg] |
| What's in the Box | |
| Included in Package | 1 - 1U Sliding Shelf |
| 2 - Front and Rear Mounts | |
| 2 - Rails | |
| 1 - Pack of hardware including screws, nuts, and bolts | |
Related Products
Downloads
Manual(s):
- SLIDESHELFD.pdf
English - SLIDESHELFD-FR.pdf
Français
Data Sheet(s)
- SLIDESHELFD_Datasheet.pdf
English - SLIDESHELFD_Datasheet-ES.pdf
Español - SLIDESHELFD_Datasheet-FR.pdf
Français - SLIDESHELFD_Datasheet-IT.pdf
Italiano - SLIDESHELFD_Datasheet-NL.pdf
Nederlands