42U 42in Server Rack Cabinet (no Sides)
RK4242BKNSStore servers, network and telecommunications equipment securely in this 42U steel-mesh rack
The RK4242BKNS 42U 42in Server Rack Cabinet (No Sides) features an all steel, welded frame construction that provides durable, high quality rack storage at an affordable price.
This modular 42U cabinet helps save space in the server room by using an innovative split rear door, and is designed to suit any server room footprint design, while housing any standard 19in rackmount equipment. To simplify planning and equipment installation, the rack includes an integrated cable management system and clearly marked rail spacing. Plus, adjustable front and rear rails allow you to shift mounting depths to suit almost any piece of rackmount equipment.
The RK4242BKNS is also available as an enclosed rack (RK4242BK) so that several cabinets can be joined together using only 2 side panels, saving cost and increasing passive airflow.
Backed by a StarTech.com Lifetime Warranty.
The StarTech.com Advantage
- Innovative split rear door design minimizes the space required behind the rack while still allowing easy access to equipment
- Integrated cable management system helps to eliminate unnecessary airflow obstruction and keep the cabinet more organized
- Removed side panels and wide ventilation holes provide superior airflow for effective passive cooling of your mounted equipment
Features
- Extra deep 42" enclosure accommodates all full size rackmount equipment
- Lockable front and rear doors
- Split rear door minimizes the required access space behind the cabinet
- Front and rear doors are easily removable and can be reversed
- Includes integrated cable management system
- All steel, welded frame construction
- Ships fully assembled
Applications
- Durable storage for rackmount servers, KVM switches, and networking equipment
- Audio/Video editing room, radio or television studio broadcast rackmount equipment
Product Numbers
| TechData Dis | 04200B |
| ASI Distribution USA | 87436 |
| Ingram Micro USA | H37687 |
| Synnex US | STA-RK4242BKNS |
| UPC Code | 065030816021 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Casters | Included |
| U Height | 42U |
| Frame Type | Enclosed Cabinet |
| Wallmountable | No |
| Front Door Type | Steel Mesh |
| Back Door Type | Steel Mesh |
| Key Lock | Yes |
| Industry Standards | EIA RS310-D |
| Fan(s) | No |
| Performance | |
| Weight Capacity | 2210 lb [1000 kg] |
| Physical Characteristics | |
| Color | Black |
| Internal Width | 18.3 in [465 mm] |
| Internal Depth | 34 in [863.6 mm] |
| External Width | 23.8 in [605 mm] |
| External Height | 77.5 in [1968 mm] |
| External Depth | 42.1 in [1070 mm] |
| Product Weight | 221 lb [100 kg] |
| Height with Casters | 78.7 in [1998 mm] |
| Packaging Information | |
| Flat Pack | No |
| Shipping (Package) Weight | 245.3 lb [111 kg] |
| What's in the Box | |
| Included in Package | 1 - 42U 42" DuraRak Rack |
| 1 - Integrated cable management system | |
| 4 - Leveling feet | |
| 4 - Cable access caps | |
| 1 - Allen key for skid removal | |
| 1 - Set of keys for doors | |
| 1 - Package of mounting screws | |
Certifications, Reports and Compatibility
Accessories
Downloads
Diagram(s):
Data Sheet(s)
- RK4242BKNS_Datasheet.pdf
English - RK4242BKNS_Datasheet-ES.pdf
Español - RK4242BKNS_Datasheet-FR.pdf
Français - RK4242BKNS_Datasheet-IT.pdf
Italiano - RK4242BKNS_Datasheet-NL.pdf
Nederlands





















