Adjustable Depth Fixed Server Rack Cabinet Shelf
ADJSHELFAdd a sturdy, adjustable depth shelf into almost any server rack or cabinet
The ADJSHELF Adjustable Depth Fixed Server Rack Cabinet Shelf offers a simple way to effectively organize mission critical computer hardware in your server racks and cabinets.
Compatible with all 19in (wide) server racks/cabinets, the fixed rack shelf can be adjusted from 19in to 38in (depth) as necessary. A sturdy cold-rolled steel construction provides long term durability and enables a weight capacity of up to 175 lbs (80 kg).
Backed by a StarTech.com 2-year warranty.
The StarTech.com Advantage
- Adjustable and sturdy design allows up to 110lbs of equipment to be stored on a single 1U shelf
- Rugged steel construction for durability in harsh environments
Features
- Low cost adjustable shelf for most 19 inch wide cabinets and racks
- adjustable mounting depth of 19" -38"
- Vented shelf plate to preserve airflow
- Weight capacity up to 175 lbs (80 kg)
Applications
- For use with all 19" wide Server Racks and Cabinets
- Supply additional storage space for mission critical hardware.
Product Numbers
| Dell Harmony | A1703098 |
| TechData Dis | 03694I |
| ASI Distribution USA | 119985 |
| D and H | ADJSHELF |
| Ingram Micro USA | Q43006 |
| Synnex US | STA-ADJSHELF |
| UPC Code | 065030826358 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| U Height | 1U |
| Performance | |
| Weight Capacity | 176.8 lb [80 kg] |
| Physical Characteristics | |
| Color | Black |
| Internal Width | 17.6 in [446 mm] |
| Internal Height | 1.6 in [40 mm] |
| Internal Depth | 27.6 in [700 mm] |
| External Width | 18.9 in [480 mm] |
| External Height | 1.6 in [40 mm] |
| Product Length | 27.6 in [700 mm] |
| Product Width | 17.5 in [445 mm] |
| Product Height | 1.6 in [40 mm] |
| Product Weight | 155.3 oz [4400 g] |
| Maximum Mounting Depth | 38.3 in [974 mm] |
| Minimum Mounting Depth | 19.5 in [495 mm] |
| Special Notes / Requirements | |
| Note | Depth adjustable from 19-38" |
| Packaging Information | |
| Shipping (Package) Weight | 11.9 lb [5.4 kg] |
| What's in the Box | |
| Included in Package | 1 - Slotted Fixed Shelf |
| 2 - Front Mounting Bracket | |
| 2 - Rear Mounting Bracket | |
| 1 - Mounting Hardware | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Diagram(s):
Manual(s):
- ADJSHELF.pdf
English - ADJSHELF-ES.pdf
Español - ADJSHELF-FR.pdf
Français
Data Sheet(s)
- ADJSHELF_Datasheet.pdf
English - ADJSHELF_Datasheet-ES.pdf
Español - ADJSHELF_Datasheet-FR.pdf
Français - ADJSHELF_Datasheet-IT.pdf
Italiano - ADJSHELF_Datasheet-NL.pdf
Nederlands