Server Management / Server Racks / RK42SLF
42in Deep Fixed Server Rack Cabinet Shelf
RK42SLFAdd a sturdy shelf into any 42in depth server rack or cabinet with side mounting options
$74.99 USD
In Stock: United States : 21
The RK42SLF is a universal shelf designed for StarTech.com's RK4242BK series of cabinets or virtually any industry standard 42in depth 19” rack with side mounting options.
This 42in Deep Fixed Server Rack Cabinet Shelf is constructed out of cold-rolled steel and holds up to 130 lbs. (60 kg).
Features
- Cold-rolled steel construction
- Slots preserve airflow inside the rack
- Weight capacity of up to 130 lbs(60 kg)
Applications
- For use in 42" depth racks to hold equipment
Product Numbers
| Dell Harmony | A4609871 |
| TechData Dis | 47546B |
| ASI Distribution USA | 87952 |
| D and H | RK42SLF |
| Ingram Micro USA | M59276 |
| Synnex US | STA-RK42SLF |
| UPC Code | 065030818261 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| U Height | 1U |
| Mounting Options | Side Mount (Front and Rear) |
| Performance | |
| Weight Capacity | 132.6 lb [60 kg] |
| Physical Characteristics | |
| Color | Black |
| External Depth | 34.1 in [865 mm] |
| Product Length | 33.9 in [86 cm] |
| Product Width | 18.9 in [48 cm] |
| Product Height | 1.9 in [47 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 11.3 lb [5.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 42" deep sliding shelf |
| 1 - Mounting hardware | |
Certifications, Reports and Compatibility
Related Products
RK4242BK 42U 42in Server Rack Cabinet Store servers, network and telecommunications equipment securely in this 42U solid steel rack
$1,040.99
RK4242BKNS 42U 42in Server Rack Cabinet (no Sides) Store servers, network and telecommunications equipment securely in this 42U steel-mesh rack
$939.99
RK42SLFS 42in Sliding Server Rack Cabinet Shelf Add a sturdy, sliding shelf into any 42in depth server rack or cabinet with side mounting options
$102.99
Accessories
CABCAGENUTS 50 Pkg M5 Cage Nuts for Server Rack Cabinets Mount server, telecom and A/V equipment with these high quality nuts
$26.99
CABSCREWS 50 Pkg M5 Mounting Screws for Server Rack Cabinet Mount server, telecom and A/V equipment with these high quality screws
$30.99
Downloads
Data Sheet(s)
- RK42SLF_Datasheet.pdf
English - RK42SLF_Datasheet-ES.pdf
Español - RK42SLF_Datasheet-FR.pdf
Français - RK42SLF_Datasheet-IT.pdf
Italiano - RK42SLF_Datasheet-NL.pdf
Nederlands




















