CHECKOUT Your Cart: Empty

Universal Heavy Duty Caster Kit for Server Rack Cabinets - Pkg of 4

RKCASTER

Add mobility to your full sized server rack or cabinet with heavy duty casters

$59.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This set of four casters connects to the bottom of our RK series Server Equipment Racks, allowing you to move and adjust the position of your rack/cabinet to suit your needs.

While specifically designed for the StarTech RK Series of Server racks and cabinets, these casters will fit many other racks with their universal hole pattern for mounting screws.

The StarTech.com Advantage
  • Maximum load capacity 150kg (330lb)per caster, total of 600kg (1322lb)
  • Universal bolt configuration
Features
  • Maximum load capacity 150kg (330lb)per caster, total of 600kg (1322lb)
  • Universal bolt configuration
Applications
  • Replace damaged or defective casters
  • Add casters to an existing Rack solution
Product Numbers
Dell Harmony A3009470
TechData Dis 97063P
D and H RKCASTER
Ingram Micro USA BH1599
Synnex US STA-RKCASTER
UPC Code 065030835084
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Weight Capacity 1326 lb [600 kg]
Mounting Hole Spacing
"Center to Center"
15 mm (.59 in)
Wheel Diameter 50.8 mm [2 in]
Physical Characteristics
External Width 2.8 in [71 mm]
External Height 2.8 in [72 mm]
External Depth 2.2 in [55 mm]
Special Notes / Requirements
Note Weight capacity is indicated as a combined total for all 4 casters. Each caster is rated at 150kg(332lbs) individually.
Packaging Information
Shipping (Package) Weight 1200
What's in the Box
Included in Package 4 - Heavy Duty Casters
Certifications, Reports and Compatibility

Related Products

42U 36in Server Rack Cabinet with Steel Mesh Door
RK4236BK 42U 36in Server Rack Cabinet with Steel Mesh Door Store servers, network and telecommunications equipment securely in this 42U solid steel rack
$1,029.99
In Stock 7
42U 36in Black Server Rack Cabinet w/ Mesh Door - No Side Panels
RK4236BKNS 42U 36in Black Server Rack Cabinet w/ Mesh Door - No Side Panels Store servers, network and telecommunications equipment securely in this 42U steel-mesh rack
$927.99
In Stock 15
42U 42in Server Rack Cabinet
RK4242BK 42U 42in Server Rack Cabinet Store servers, network and telecommunications equipment securely in this 42U solid steel rack
42U 42in Server Rack Cabinet (no Sides)
RK4242BKNS 42U 42in Server Rack Cabinet (no Sides) Store servers, network and telecommunications equipment securely in this 42U steel-mesh rack
$939.99
In Stock 10