Refurbished 12U 19in Hinged Wall Mount Server Rack Cabinet w/ Vented Glass Door
RK1219WALHRStore your servers, network and telecommunications equipment securely in this refurbished 12U wall-mountable rack
This refurbished 12U Rack offers a durable solution for mounting valuable server equipment, routers, switches and other networking equipment while saving space and hassle. The sturdy 12U rack features a high quality steel design and a vented, tempered glass door to help keep your rack mount equipment safe and cool.
A suitable addition to any server room, wiring closet, manufacturing area, warehouse or locale where networking equipment requires an added level of protection, the 12U rack accommodates 19" wall mount devices (19" depth) and features a rear-hinged design that makes it easier to access cabling and device ports.
Every refurbished server rack includes complete mounting hardware and accessories as intended with the original (non-refurbished) product, and are provided in the original packaging. Refurbished units may have small scratches in the paint on the metal casing, but all other components are as new. Backed by a 90-day replacement warranty,.
The StarTech.com Advantage
- Protects Protects valuable equipment from tampering
- Wall mounted cabinet provides secure storage for rack mount equipment
Features
- Unique hinged design swings open for easy access to a your equipment
- Cable pass-through at rear of cabinet
- Fan mounts for optional additional cooling
- Removable side panels with lock.
- Sturdy steel design
- Tempered, vented, lockable glass front door
Applications
- Mounting standard 19 in. networking equipment in exposed or insecure locations
- Data centers
- Industrial control centers
- Telecommunication closets
- Audio/Visual control centers
Product Numbers
| UPC Code | 065030835671 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 0 Years |
| Hardware | |
| U Height | 12U |
| Frame Type | Enclosed Cabinet |
| Wallmountable | Yes |
| Front Door Type | Steel w/ Window |
| Side Panel Type | Solid Steel |
| Key Lock | Yes |
| Industry Standards | EIA RS310-C |
| Fan(s) | Optional |
| Performance | |
| Weight Capacity | 132.6 lb [60 kg] |
| Physical Characteristics | |
| Color | Beige |
| Internal Width | 18.3 in [465 mm] |
| External Width | 23.6 in [600 mm] |
| External Height | 25 in [635 mm] |
| External Depth | 21.7 in [550 mm] |
| Product Weight | 65.2 lb [29.5 kg] |
| Maximum Mounting Depth | 16.2 in [412.8 mm] |
| Packaging Information | |
| Flat Pack | No |
| Shipping (Package) Weight | 30880 |
| What's in the Box | |
| Included in Package | 1 - 19in Cabinet |
| 1 - Package of Cab screws and Cage Nuts | |
| 1 - Keys | |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- RK1219WALHR_Datasheet.pdf
English - RK1219WALHR_Datasheet-ES.pdf
Español - RK1219WALHR_Datasheet-FR.pdf
Français - RK1219WALHR_Datasheet-IT.pdf
Italiano - RK1219WALHR_Datasheet-NL.pdf
Nederlands

