Black Standard Universal Server Rack Cabinet Shelf
CABSHELFAdd a sturdy, fixed shelf into almost any server rack or cabinet
The Black CABSHELF Standard Universal Server Rack Cabinet Shelf helps to efficiently organize your mission critical computer hardware and accessories by adding a fixed shelf with the capacity to hold up to 20 kg (44 lbs).
Universally mountable in any standard front mount 19” server rack or cabinet, the rack shelf is constructed of sturdy, cold-rolled steel for long-term durability.
Backed by a StarTech.com Lifetime warranty.
The StarTech.com Advantage
- Rugged steel construction for durability in harsh environments
Features
- Heavy duty steel construction
- 44.2 lbs. (20kg) weight capacity
- Mountable in any standard 19” rack or cabinet
Applications
- For use with all 19" wide Server Racks and Cabinets
- Supply additional storage space for mission critical hardware
Product Numbers
| Dell Harmony | A0587229 |
| TechData Dis | 832787 |
| ASI Distribution USA | 81755 |
| D and H | CABSHELF |
| Ingram Micro USA | 081475 |
| Synnex US | STA-CABSHELF |
| UPC Code | 065030790796 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| U Height | 2U |
| Performance | |
| Weight Capacity | 44.2 lb [20 kg] |
| Physical Characteristics | |
| Color | Black |
| External Width | 17.5 in [444.5 mm] |
| External Height | 3.2 in [81.2 mm] |
| External Depth | 16 in [406.4 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 8.2 lb [3.7 kg] |
| What's in the Box | |
| Included in Package | 1 - Fixed Shelf for 7230CABINET |
Certifications, Reports and Compatibility
Related Products
Downloads
Manual(s):
- CABSHELF.pdf
English
Data Sheet(s)
- CABSHELF_Datasheet.pdf
English - CABSHELF_Datasheet-ES.pdf
Español - CABSHELF_Datasheet-FR.pdf
Français - CABSHELF_Datasheet-IT.pdf
Italiano - CABSHELF_Datasheet-NL.pdf
Nederlands