3.5in Silver USB 2.0 to Dual SATA JBOD External Hard Drive Enclosure
SAT3520U2InfoSafe USB 2.0 Dual 3.5" SATA JBOD Enclosure
This USB 2.0 to Dual SATA JBOD External Hard Drive Enclosure is a perfect solution for applications requiring enhanced add-on storage capacity.
Supporting the latest generation of SATA hard drive storage up to 2 Terabyte (2.0 TB) capacity, the enclosure allows two 3.5in Serial ATA (SATA, SATA II, SATA III) hard drives to be installed. The hard drives can be concatenated for operation as a single high capacity drive, or left as JBOD (single disks).
The external hard drive enclosure includes a built-in 50mm fan that re-distributes the heat build-up resulting from typical drive operation. This is especially important when using large capacity hard drives, and faster “spinning" drives (i.e 7200 RPM). By keeping the hard drives cooler, the enclosure maintains an ideal operating environment for the drives, which not only optimizes performance and preserves data integrity, but also helps prolong drive life span.
A sturdy, yet attractive storage enclosure, SAT3520U2 is perfect for professional settings, small and home office environments, and provides quick, reliable backups or transfers of large multimedia files or databases.
The StarTech.com Advantage
- Supports up to two high capacity SATA drives over a single high speed USB 2.0 connection
- An aluminum chassis and 50mm cooling fan ensures the drives do not overheat
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Supports up to two 3.5" SATA hard drives
- High Speed USB 2.0 host interface, with supported transfer rates up to 480 Mbps
- Supported RAID modes: JBOD, BIG (span/concatenation)
- Activity LED indicators for each drive, plus enclosure Power LED indicator
- 50mm cooling fan
- Aluminum chassis
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) hard drives
- Supports 3.5" form factor SATA hard drives
- Plug-and-Play and Hot-Swap compatible
Applications
- Add external storage solution without worrying about driver or software support
- External storage that is easily transferable between different computer systems
- Large volume external storage for backups/archiving
- Video editing or photography professional/enthusiasts working with very large file sizes and need dedicated storage space
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - USB B (4 pin) Male |
| Performance | |
| 3 LED's | Power, HD1 Activity, HD2 Activity |
| Drive Size | Supports up to a 2.0 TB hard drive per drive bay for brands except Hitachi |
| Fan | Internal 50mm |
| General Specifications | On/Off Power Button |
| Supports JBOD & BIG mode | |
| Material | Aluminum with plastic front panel |
| Power | 12V DC 4.2Amp |
| Software | |
| OS Compatibility | Windows 2000/ ME/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS X and up |
| Physical Characteristics | |
| Color | Silver |
| Product Length | 7.8 in [199 mm] |
| Product Width | 2.9 in [74 mm] |
| Product Height | 3 in [75 mm] |
| Product Weight | 2.2 lb [1 kg] |
| Special Notes / Requirements | |
| Note | Hard drives in non-RAID mode (JBOD) are supported up to 2TB. |
| Packaging Information | |
| Shipping (Package) Weight | 4.1 lb [1.9 kg] |
| What's in the Box | |
| Included in Package | 1 - External Enclosure |
| 1 - Mounting Stand | |
| 1 - USB Cable | |
| 1 - Screw Kit | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SAT3520U2.pdf
English
Data Sheet(s)
- SAT3520U2_Datasheet.pdf
English - SAT3520U2_Datasheet-ES.pdf
Español - SAT3520U2_Datasheet-FR.pdf
Français - SAT3520U2_Datasheet-IT.pdf
Italiano - SAT3520U2_Datasheet-NL.pdf
Nederlands
