USB221EXT
Discontinued
USBthere - 1 Port 165 Foot (50 meter) Multi-Speed USB 2.0 Extender
USB221EXTBoost the distance of your USB connection with the USBthere, a multi-speed USB extender from StarTech.com. You’ll be able to place your USB 2.0 or USB 1.0/1.1 device up to 165 feet (50m) away from your computer, an incredible 10 times greater than normal USB length restrictions.
The Local and Remote units connect using standard Cat 5e Ethernet Cable and there’s no need to buy additional hubs, repeaters or software. Everything you need is in the box.
The Local and Remote units connect using standard Cat 5e Ethernet Cable and there’s no need to buy additional hubs, repeaters or software. Everything you need is in the box.
The StarTech.com Advantage
- Eliminates the need to cascade expensive, inflexible and space consuming USB hubs or repeaters for USB range extension
- Extends USB connection distance capacity from 15 feet (5 meters) to 165 feet (50 meters)
- Supports any USB USB peripheral
Features
- Allows users to make use of existing Ethernet infrastructure for extending USB devices
- Compliant with USB 2.0 specifications
- Data transfer rates of up to 480 Mbits/sec
- Easy installation and set up with no software required
- Extends the connection distance of one USB device to up to 165 feet (50 meters)
Applications
- Ideal for connecting USB keyboards, mice, printers, scanners and other USB devices to your system from a distance
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Industry Standards | USB 2.0 |
| Performance | |
| Maximum Data Transfer Rate | 480000000 Kbits/Sec |
| Maximum Cable Length | 1968.5 in [50000 mm] |
| Data Transfer Rate | Up to 480 Mbits/sec |
| Extension Distance | 165 ft (50 m) |
| Local Unit Connectors | Upstream: 1 x 4 pin USB (Type B) Downstream: 1 x RJ-45 |
| Remote Unit Connectors | Upstream: 1 x RJ-45 Downstream: 1 x 6 pin USB (Type A) |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Steel |
| Product Length | 3.3 in [84 mm] |
| Product Width | 4.2 in [107 mm] |
| Product Height | 1.3 in [34 mm] |
| Product Weight | 10.6 oz [300 g] |
| Environmental | |
| Operating Temperature | 4 to 40 |
| Packaging Information | |
| Shipping (Package) Weight | 3.4 lb [1.5 kg] |
Related Products
USB110EXT 1 Port Cat 5/6 USB Extender - Up to 165 ft (50 Meters) Extend a USB connection with power, by up to 50m, over Cat5 cabling
$142.99
Not Available Accessories
M45PATCH100B 100 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 100ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$27.99
M45PATCH100G 100 ft Cat5e Gray Molded RJ45 UTP Cat 5e Patch Cable - 100ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$27.99
M45PATCH50BL 50 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 50ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$15.99
M45PATCH50GR 50 ft Cat5e Gray Molded RJ45 UTP Cat 5e Patch Cable - 50ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$15.99
M45PATCH50OR 50 ft Cat5e Orange Molded RJ45 UTP Cat 5e Patch Cable - 50ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$15.99
M45PATCH75BL 75 ft Cat5e Blue Molded RJ45 UTP Cat 5e Patch Cable - 75ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$22.99
M45PATCH75GR 75 ft Cat5e Gray Molded RJ45 UTP Cat 5e Patch Cable - 75ft Patch Cord Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
$22.99
ST4200MINI Mini 4 Port USB 2.0 Hub Provides 4 external USB 2.0 ports in a compact and portable form factor
$14.99
Downloads
Manual(s):
- USB221EXT.pdf
English
Data Sheet(s)
- USB221EXT_Datasheet.pdf
English - USB221EXT_Datasheet-ES.pdf
Español - USB221EXT_Datasheet-FR.pdf
Français - USB221EXT_Datasheet-IT.pdf
Italiano - USB221EXT_Datasheet-NL.pdf
Nederlands
