USBthere - 4 Port 1640 Foot (500 Meter) Powered USB Extender
USB204EXTFIBBoost the distance of your USB connection with the USBthere, a four-port USB extender from StarTech.com. You’ll be able to place your USB devices up to 1,650 feet (500m) away from your computer, an incredible 100 times greater than normal USB length restrictions. The Local and Remote units connect using Multimode Fiber Optic Cable and there’s no need to buy additional hubs, repeaters or software, you just plug in and go.
Perfect for security and surveillance devices like USB video cameras, digital recorders and other monitoring equipment, the USBthere maintains the USB 1.1 standard with data transfer rates of up to 12 Mbits/sec. With the USBthere, extending the range of your USB devices has never been easier.
The StarTech.com Advantage
- StarTech.com’s USB204EXTFIB extends the range of USB devices from 5 meters up to 500 meters
- Eliminates the need to add multiple expensive, inflexible and space consuming USB hubs or repeaters to extend the distance of USB devices
- Allows users to make use of fiber optic cables to extend USB devices
- Easy installation and set up with no software required
- Connect multiple USB devices by cascading the USB extenders
Features
- Extends the range of USB devices up to 500 meters using fiber optic cables
- Compliant with USB 1.1 specifications
- Data transfer rates of up to 12 Mbits/sec
- Allows you to connect multiple USB devices by cascading up to 4 USB hubs
- Uses standard multimode fiber optic cables with MT-RJ connectors
Applications
- Ideal for use with remote digital recorders, security/surveillance/monitoring equipment, POS devices, printers, scanners and most other USB devices
- Allows users to extend the distance of existing USB devices up to 500 meters by using Multimode Fiber Optic cables
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 4 |
| Cabling | Cat 5 UTP |
| Industry Standards | USB 1.1 |
| Connector(s) | |
| Local Unit Connectors | 1 - Fiber Optic MT-RJ Female |
| 1 - USB B (4 pin) Female | |
| Remote Unit Connectors | 1 - Fiber Optic MT-RJ Female |
| 4 - USB A (4 pin) Female | |
| Performance | |
| Maximum Data Transfer Rate | 12 Mbps |
| Maximum Cable Length | 1640 ft [500 m] |
| Max Distance | 500 m / 1650 ft |
| Data Transfer Rate | Up to 12 Mbits/sec |
| Distance | 1,650 ft (500 m) |
| General Specifications | 1 x 6 ft USB Cable |
| 1 x Local Extender unit | |
| 1 x Remote Extender unit | |
| 1 x User’s Guide | |
| 2 x 15V DC (1A) Power Adapter | |
| OS compatibility | 98SE/2000/ME & XP |
| Package Contents | |
| USB hub support | up to 4 hubs |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 4.2 in [106 mm] |
| Product Width | 4.5 in [114 mm] |
| Product Height | 1.5 in [38 mm] |
| Product Weight | 10.6 oz [300 g] |
| Power | |
| Output Voltage | 15 DC |
| Output Current | 1A |
| Packaging Information | |
| Shipping (Package) Weight | 3.1 lb [1.4 kg] |
| What's in the Box | |
| Included in Package | 1 - Local Extender unit |
| 1 - Remote Extender unit | |
| 1 - 6 ft USB Cable | |
| 1 - 15V DC (1A) Power Adapt | |
| 1 - User’s Guide | |
Accessories
Downloads
Manual(s):
- USB204EXTFIB.pdf
English
Data Sheet(s)
- USB204EXTFIB_Datasheet.pdf
English - USB204EXTFIB_Datasheet-ES.pdf
Español - USB204EXTFIB_Datasheet-FR.pdf
Français - USB204EXTFIB_Datasheet-IT.pdf
Italiano - USB204EXTFIB_Datasheet-NL.pdf
Nederlands
