Value 5.25in Durable SATA Hard Drive Mobile Rack Drawer
DRW110SATCapable of delivering transfer rates of up to 3 Gb/sec, StarTech.com’s DRW110SAT removable SATA hard drive enclosure allows you to harness the power of SATA/150 and SATA/300(SATA II) hard drives. This removable enclosure is a cost-effective way to quickly insert or remove SATA hard drives from any PC with an available 5.25-inch drive bay without opening the computer case. Ideal solution for high-speed back-ups, moving large files from one computer to another, and for running multiple operating systems on the same PC.
While providing security and minimizing downtime, the DRW110SAT features reliable shock absorbers that help limit physical damage to the enclosed hard drive during transport.
The StarTech.com Advantage
- Transforms your Serial ATA hard drive into a versatile mobile storage unit
- Drive drawer designed with a handle release mechanism for ease of use
- 3K Insertion Rating equates to nearly 3 removal/insertion cycles per day, every day for 3 years
Features
- Hard drive cooling is provided by a rear mounted ball-bearing fan
- Designed with a power controlled key lock mechanism to prevent the hard drive form being accidentally removed while in operation
- LED indicator continuously showing the operating status of the drive drawer
- The frame and caddy is constructed with high quality plastic for extra durability
- Supports SATA/300(SATA II) SATA/150 hard drives with data transfer rates of up to 3 Gb/sec. (300 MB/s)
- Compatibility with both PC and Mac systems
- Smaller SATA connectors and thinner SATA cables maximize cooling and system air flow
- Shock absorber system and rubber cushions protect your hard drive from shock, vibration and rough handling
Applications
- Great for institutions and individuals replacing IDE/Parallel ATA hard drives with SATA/300(SATA II) or SATA/150 hard drives
- Use multiple operating systems on one computer and share a PC with your kids without worrying about your business data and valuable information stored in the hard drive
- Removable drive enclosure can be used in homes, at work, offices and in schools
- Easily transport massive databases, space consuming multimedia files, archived data, as well as other large files, from one location to another
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Drive Power: Green | |
| External: Header – 7 Pin Male, LP4 – 4 Pin Male | |
| Inches: 8.6 x 5.75 x 1.61 | |
| Internal: Header – 7 Pin Female, LP4 – 4 Pin Female | |
| Millimeters: 220 x 148 x 41 | |
| Certifications | CE |
| Connectors | |
| Cooling Fan | Ball-Bearing Fan |
| CPU Compatibility | PC or Mac with a 5.25 Inch Drive Bay |
| Dimensions | |
| Drive Drawer Enclosure | Plastic |
| Drive Type | Supports up to 750Gb hard drive capacity |
| Enclosure Color | Beige |
| Fan Dimensions | Inches: 1.57 x 1.57 x 0.39 Millimeters: 40 x 40 x 10 |
| HD Compatibility | All 3.5 Inch SATA/300(SATA II) or SATA/150 (SATA I) Hard Drives |
| LED Indicator(s) | |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Weight (w/o drive) | 1.15 lbs (0.53 kg) |
| Physical Characteristics | |
| Color | Beige |
| Product Height | 1.6 in [41 mm] |
| Indicators | |
| LED Indicators | 1 - Power |
| Packaging Information | |
| Shipping (Package) Weight | 1.3 lb [0.6 kg] |
Related Products
Downloads
Manual(s):
- DRW110SAT.pdf
English
Data Sheet(s)
- DRW110SAT_Datasheet.pdf
English - DRW110SAT_Datasheet-ES.pdf
Español - DRW110SAT_Datasheet-FR.pdf
Français - DRW110SAT_Datasheet-IT.pdf
Italiano - DRW110SAT_Datasheet-NL.pdf
Nederlands
