Value 6 Port PCI USB 2.0 Adapter Card
PCI625USB2IThis PCI-based High Speed USB 2.0 Adapter Card adds six USB 2.0 'A' Female ports (2 internal, 4 external) to your PCI-capable PC.
Supported by popular operating systems including Windows 98SE/ME/2000/XP/Vista, the PCI USB 2.0 card is a versatile solution that lets you add USB 2.0 connections without having to upgrade the system motherboard.
An all-in-one solution, the PCI USB card supports USB 2.0 device connections for full data transfer speeds of up to 480Mbps, and is backward compatible with USB 1.1 devices (max. transfer rate 12Mbps), allowing you to connect any USB device to the computer without having to worry about compatibility issues.
Designed and constructed to provide long-lasting USB capability, the adapter card is backed by StarTech.com's Lifetime Warranty and free lifetime technical support.
The StarTech.com Advantage
- Easily add six USB 2.0 ports to your desktop computer (4 external ports, 2 internal ports)
- Offers high speed data transfer rates of up to 480 Mbits/sec.
- Hot swap capabilities allow you to connect and disconnect devices without turning off your computer
- PC and Mac compatible
Features
- 40 times faster than USB 1.1
- Easy plug and play installation
- Connect up to 127 devices by cascading multiple hubs
- Backward compatible with USB version 1.1
- Compliant with PCI specification 2.2
Applications
- MP3 players
- Digital cameras
- PDAs
- Portable hard drives
- Mice and keyboards
- External CDR/RWs
- DVD drives
- Flash card readers/writers
- Joysticks
- Printers
- Scanners
- Webcams
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Industry Standards | EHCI 2.0 |
| OHCI 1.1 | |
| PCI 2.2 | |
| Power Management 1.1 | |
| Chipset ID | ALI - M5273 A1 |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| Internal Ports | 2 - USB A (4 pin) Female |
| External Ports | 4 - USB A (4 pin) Female |
| Performance | |
| Maximum Data Transfer Rate | 480000000 Mbits/Sec |
| Chipset | NVidia (formerly ALI) M5273 A1 |
| Minimum Processor Requirements | PC - Intel Pentium 2 at 400MHz or faster, Intel Celeron at 900MHz or faster, AMD Athlon of any speed Mac - G3 original processor or faster |
| OS Compatibility | Windows 98SE/ME/2000/XP/Server 2003/Vista Mac OS X and up |
| Software | |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 4.7 in [12 cm] |
| Product Height | 3.7 in [9.5 cm] |
| Special Notes / Requirements | |
| System and Cable Requirements | Unused PCI slot |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
Accessories
Downloads
Driver(s):
Manual(s):
- PCI625USB2I.pdf
English
Data Sheet(s)
- PCI625USB2I_Datasheet.pdf
English - PCI625USB2I_Datasheet-ES.pdf
Español - PCI625USB2I_Datasheet-FR.pdf
Français - PCI625USB2I_Datasheet-IT.pdf
Italiano - PCI625USB2I_Datasheet-NL.pdf
Nederlands
